M306V8FJFP Packaging Info

Obsolete

Title Information
Product Number: M306V8FJFP
Pkg. Code: PLQP0116JA-A
Lead Count: 116
Length: 20 mm
Width: 20 mm
Pb (Lead) Free: No
Title Information

More Package Details