M34282E2GP Packaging Info

Obsolete

Title Information
Product Number: M34282E2GP
Pkg. Code: PLSP0020JB-A
Lead Count: 20
Length: 6.5 mm
Width: 4.4 mm
Pb (Lead) Free: No
Title Information

More Package Details