HD6473867H Packaging Info

Obsolete

Title Information
Product Number: HD6473867H
Pkg. Code: PRQP0080JB-A
Lead Count: 80
Length: 14 mm
Width: 14 mm
Pb (Lead) Free: No
Title Information

More Package Details