Title Information
Product Number: HD6433863XXXF
Pkg. Name:PRQP0080GD-B
Pkg. Previous Code:FP-80B
JEITA Standard:P-QFP80-14x20-0.80
Pkg. Code: pkg_80
Lead Count: 80
Length: 20 mm
Width: 14 mm
Title Information

More Package Details