Title Information
Product Number: HD6413001TE16V
Pkg. Name:PTQP0080KC-A
Pkg. Previous Code:TFP-80CV
JEITA Standard:P-TFQFP80-12x12-0.50
Pkg. Code: pkg_739
Lead Count: 80
Length: 12 mm
Width: 12 mm
Title Information

More Package Details