Title Information
Product Number: HD6433852XXXHV
Pkg. Name:PRQP0100KA-A
Pkg. Previous Code:FP-100B
JEITA Standard:P-FQFP100-14x14-0.50
Pkg. Code: pkg_76
Lead Count: 100
Length: 14 mm
Width: 14 mm
Title Information

More Package Details