HD6433856XXXTG Packaging Info
Not Recommended for New Designs
Title |
Information |
Product Number: |
HD6433856XXXTG |
Pkg. Name: | PTQP0144LC-A |
Pkg. Previous Code: | TFP-144 |
JEITA Standard: | P-TFQFP144-16x16-0.40 |
Pkg. Code: |
pkg_136 |
Lead Count: |
144 |
Length: |
16 mm |
Width: |
16 mm |
listMore Package Details