HD64F3857TG Packaging Info

Obsolete

Title Information
Product Number: HD64F3857TG
Pkg. Code: PTQP0144LC-A
Lead Count: 144
Length: 16 mm
Width: 16 mm
Pb (Lead) Free: No
Title Information

More Package Details