Title Information
Product Number: UPC1251AG2
Pkg. Name:PRSP0008DL-A
Pkg. Previous Code:S8GM-50-225B-6
JEITA Standard:P-SOP8-0225-1.27
Pkg. Code: pkg_8193
Lead Count: 8
Length: 5.2 mm
Width: 4.4 mm
Thickness: 1.8 mm
Title Information
Pkg. Type: SOP
RoHS Info:
(PDF)
English
Japanese

More Package Details