Title Information
Product Number: UPC842AMP
Pkg. Name:PTSP0008JF-A
Pkg. Previous Code:P8MP-65-KAA-1
JEITA Standard:P-TSSOP8-2.8x2.9-0.65
Pkg. Code: pkg_8309
Lead Count: 8
Length: 2.9 mm
Width: 2.8 mm
Thickness: 1.03 mm
Title Information
Carrier Type: Embossed Tape
Pkg. Type: MSOP
RoHS Info:
(PDF)
English
Japanese

More Package Details