RJF0608JSP Packaging Info

Active

Title Information
Product Number: RJF0608JSP
Pkg. Name:PRSP0008DD-D
Pkg. Previous Code:FP-8DAV
JEITA Standard:P-SOP8-3.95x4.9-1.27
Pkg. Code: pkg_6746
Lead Count: 8
Length: 5 mm
Width: 4 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: SOP
RoHS Info:
(PDF)
English
Japanese

More Package Details