Title |
Information |
Product Number: |
HAF1002L |
Pkg. Name: | PRSS0004AE-A |
Pkg. Previous Code: | LDPAK(L)V |
JEITA Standard: | - |
Pkg. Code: |
pkg_6727 |
Lead Count: |
4 |
Title |
Information |
Carrier Type: |
Bag |
Pkg. Type: |
LDPAK(L) |
RoHS Info: (PDF) |
English
Japanese
|
listMore Package Details