Title |
Information |
Product Number: |
HAF2026RJ |
Pkg. Name: | PRSP0008DD-D |
Pkg. Previous Code: | FP-8DAV |
JEITA Standard: | P-SOP8-3.95x4.9-1.27 |
Pkg. Code: |
pkg_6746 |
Lead Count: |
8 |
Length: |
5 mm |
Width: |
4 mm |
Title |
Information |
Carrier Type: |
Embossed Tape |
Pkg. Type: |
SOP |
Pkg. Class: |
Dic |
RoHS Info: (PDF) |
English
Japanese
|
listMore Package Details