Title |
Information |
Product Number: |
RAA3064002GFP |
Pkg. Name: | PLQP0048KB-B |
JEITA Standard: | P-LFQFP48-7x7-0.50 |
Pkg. Code: |
pkg_11657 |
Lead Count: |
48 |
Length: |
7 mm |
Width: |
7 mm |
Thickness: |
1.6 mm |
Title |
Information |
Carrier Type: |
Tray |
Pkg. Type: |
LFQFP |
Pkg. Class: |
IC |
RoHS Info: (PDF) |
English
Japanese
|
listMore Package Details