Title Information
Product Number: R1EV58064BDARBI#B2
Pkg. Name:PRDP0028AB-A
Pkg. Previous Code:DP-28V
JEITA Standard:P-DIP28-13.4x35.6-2.54
Pkg. Code: pkg_10217
Lead Count: 28
Length: 36 mm
Width: 13 mm
Thickness: 5.7 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: DIP
Moisture Sensitivity Level (MSL): 1
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details