R7FA4W1AD2CNG#AA0 Packaging Info

Active

Title Information
Product Number: R7FA4W1AD2CNG#AA0
Pkg. Code: PVQN0056LB-A
Lead Count: 56
Length: 7 mm
Width: 7 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Bulk (Tray)
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details