Title Information
Product Number: MC-10105F1-821-FNA-M1-A
Pkg. Name:PRBG0196FA-A
Pkg. Previous Code:P196F1-100-FNA
JEITA Standard:P-BGA196-15x15-1.00
Pkg. Code: pkg_8401
Lead Count: 196
Length: 15 mm
Width: 15 mm
Thickness: 1.81 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: BGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details