R7FA6M4AF3CFP#AA0 Packaging Info

Active

Title Information
Product Number: R7FA6M4AF3CFP#AA0
Pkg. Name:PLQP0100KB-B
JEITA Standard:P-LFQFP100-14x14-0.50
Pkg. Code: pkg_11659
Lead Count: 100
Length: 14 mm
Width: 14 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Bulk (Tray)
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details