R5F1056AGSM#30 Packaging Info

Active

Title Information
Product Number: R5F1056AGSM#30
Pkg. Name:PTSP0020JI-A
JEITA Standard:P-TSSOP20-4.40x6.50-0.65
Pkg. Code: pkg_11909
Lead Count: 20
Length: 6 mm
Width: 4 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: TSSOP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details