Active
Title | Information |
---|---|
Product Number: | RAA228228GNP#MA0 |
Pkg. Name: | L68.8X8C |
Pkg. Previous Code: | LWM |
Pkg. Code: | LWM |
Lead Count: | 68 |
Length: | 8 mm |
Width: | 8 mm |
Thickness: | 0.85 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | QFN |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |