Title Information
Product Number: FS1015-1015
Pkg. Description: MODULE PACKAGE
Pkg. Code: MOD1
Lead Count: 0
Length: 0 mm
Width: 0 mm
Thickness: 0 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: NA
Category: G
Pb (Lead) Free: Yes
JEDEC Standard: NA
Title Information
Carrier Type: Tray
Qty. per Carrier: 1
Pkg. Type: MODULE
Qty. per Reel: 0
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 0
Pkg. Class: MODULE
Re-bake Conditions: NA
Peak Reflow Temp: 0
Pb Free Category: e0

More Package Details