Title Information
Product Number: ISL73141SEHFN/PROTO
Pkg. Name:K14.A
Pkg. Previous Code:KCZ
Pkg. Code: KCZ
Lead Count: 14
Length: 9.7 mm
Width: 6.5 mm
Thickness: 2.34 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: CFP
Moisture Sensitivity Level (MSL): Not Applicable
Pb Free Category: Gold Plate over compliant Undercoat-e4

More Package Details