R9A07G044L24GBG#AC0 Packaging Info

Active

Title Information
Product Number: R9A07G044L24GBG#AC0
Pkg. Name:PLBG0551GA-A
JEITA Standard:P-LFBGA551-21x21-0.80
Pkg. Code: pkg_20051
Lead Count: 551
Length: 21 mm
Width: 21 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: LFBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details