R9A07G044L13GBG#BC0 Packaging Info

Active

Title Information
Product Number: R9A07G044L13GBG#BC0
Pkg. Name:PLBG0456KB-A
JEITA Standard:P-LFBGA456-15x15-0.50
Pkg. Code: pkg_20050
Lead Count: 456
Length: 15 mm
Width: 15 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: LFBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details