R5F1054AANA#20 Packaging Info

Active

Title Information
Product Number: R5F1054AANA#20
Pkg. Code: PWQN0016KD-A
Lead Count: 16
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: HWQFN
Moisture Sensitivity Level (MSL): 3
RoHS Info:
(PDF)
English
Japanese

More Package Details