Title Information
Product Number: 74FCT574ATSOG
Pkg. Description: SOIC 12.80x7.60x2.34 mm 1.27mm Pitch
Pkg. Code: PSG20
Lead Count: 20
Length: 12.8 mm
Width: 7.6 mm
Thickness: 2.34 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Qty. per Carrier: 37
Pkg. Type: SOIC
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details