R7FA6M5BF3CFC#AA0 Packaging Info

Active

Title Information
Product Number: R7FA6M5BF3CFC#AA0
Pkg. Name:PLQP0176KB-C
JEITA Standard:P-LQFP176-24x24-0.50
Pkg. Code: pkg_11746
Lead Count: 176
Length: 24 mm
Width: 24 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Bulk (Tray)
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details