Title | Information |
---|---|
Product Number: | 2304NZLPGGI |
Pkg. Description: | TSSOP 3.10x4.40x1.00 mm 0.65mm Pitch |
Pkg. Code: | PGG8 |
Lead Count: | 8 |
Length: | 3.1 mm |
Width: | 4.4 mm |
Thickness: | 1 mm |
Moisture Sensitivity Bake: | 0 |
Moisture Exposure Floor Life: | Unlimited@<30C/85%RH |
Category: | G |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tube |
Qty. per Carrier: | 96 |
Pkg. Type: | TSSOP |
Qty. per Reel: | 0 |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | NA |
Peak Reflow Temp: | 260 |
Pb Free Category: | e3 Sn |