Title Information
Product Number: RAA271000A4HBG#AC0
Pkg. Name:V60.5.71X8.46
Pkg. Previous Code:VPK
Pkg. Code: VPK
Lead Count: 60
Length: 5.7 mm
Width: 8.5 mm
Thickness: 1.12 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LFBGA
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Pb-Free Ball Terminal (SAC305)-e1

More Package Details