R7FA6M5BH3CFB#AA0 Packaging Info

Active

Title Information
Product Number: R7FA6M5BH3CFB#AA0
Pkg. Name:PLQP0144KA-B
JEITA Standard:P-LQFP144-20x20-0.50
Pkg. Code: pkg_11744
Lead Count: 144
Length: 20 mm
Width: 20 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Bulk (Tray)
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details