Title Information
Product Number: RAA489000ARGNP#HA0
Pkg. Name:L40.5X5C
Pkg. Previous Code:LYO
Pkg. Code: LYO
Lead Count: 40
Length: 5 mm
Width: 5 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details