Active
Title | Information |
---|---|
Product Number: | RAA604S002GNP#HC0 |
Pkg. Name: | PVQN0032KF-A |
JEITA Standard: | P-HVQFN32-5x5-0.50 |
Pkg. Code: | pkg_11578 |
Lead Count: | 32 |
Length: | 5 mm |
Width: | 5 mm |
Thickness: | 1 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Pkg. Type: | HVQFN32 |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | IC |