Title Information
Product Number: RAA2230214GSP#HA1
Pkg. Name:M7.15A
Pkg. Previous Code:MAD
Pkg. Code: MAD
Lead Count: 7
Length: 8.7 mm
Width: 3.9 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: SOICN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details