Obsolete
Title | Information |
---|---|
Product Number: | QS32XVH384Q1G |
Pkg. Description: | QVSOP 9.90x3.80x1.60 mm 0.40mm Pitch |
Pkg. Code: | DJG48 |
Lead Count: | 48 |
Length: | 9.9 mm |
Width: | 3.8 mm |
Thickness: | 1.6 mm |
Moisture Sensitivity Bake: | 0 |
Moisture Exposure Floor Life: | Unlimited@<30C/85%RH |
Category: | G |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tube |
Qty. per Carrier: | 49 |
Pkg. Type: | QVSOP |
Qty. per Reel: | 0 |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | NA |
Peak Reflow Temp: | 260 |
Pb Free Category: | e3 Sn |