R7F701275EABG Packaging Info

Active

Title Information
Product Number: R7F701275EABG
Pkg. Name:PRBG0252GB-A
JEITA Standard:P-FBGA252-17x17-0.80
Pkg. Code: pkg_11478
Lead Count: 252
Length: 17 mm
Width: 17 mm
Thickness: 2 mm
Title Information
Pkg. Type: BGA252
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

More Package Details