Title Information
Product Number: R7FA2E2A33CBY#HC1
Pkg. Name:SUBG0016LB-A
JEITA Standard:S-UFBGA16-1.84x1.87-0.40
Pkg. Code: pkg_20026
Lead Count: 16
Length: 2 mm
Width: 2 mm
Thickness: 0.55 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: WLCSP
Moisture Sensitivity Level (MSL): 1
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details