Title Information
Product Number: RAA271005A4HBG#AC0
Pkg. Name:V66.4.50X7.50
Pkg. Previous Code:VPL
Pkg. Code: VPL
Lead Count: 66
Length: 4.5 mm
Width: 7.5 mm
Thickness: 1.07 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: LFBGA
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free Ball Terminal (SAC-Q)-e6

More Package Details