Title Information
Product Number: RAA4892042GFT#AA0
Pkg. Name:Q64.10X10D
Pkg. Previous Code:QNB
Pkg. Code: QNB
Lead Count: 64
Length: 10 mm
Width: 10 mm
Thickness: 1 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: TQFP
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details