Title | Information |
---|---|
Product Number: | 5962-9166203MYA |
Pkg. Description: | FPACK 29.20x29.21x2.54 mm 1.27mm Pitch |
Pkg. Code: | FP84 |
Lead Count: | 84 |
Length: | 29.2 mm |
Width: | 29.21 mm |
Thickness: | 2.54 mm |
Moisture Sensitivity Bake: | 0 |
Moisture Exposure Floor Life: | Unlimited@<30C/85%RH |
Category: | NP |
Pb (Lead) Free: | No |
Title | Information |
---|---|
Carrier Type: | Tray |
Qty. per Carrier: | 6 |
Pkg. Type: | FPACK |
Qty. per Reel: | 0 |
Tape Pin 1 Quad: | 0 |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | HERMET |
Re-bake Conditions: | NA |
Peak Reflow Temp: | 240 |
Pb Free Category: | e0 |