Title Information
Product Number: R9A06G061GNP#AA0
Pkg. Name:PVQN0040KK-A
JEITA Standard:P-HVQFN40-6x6-0.50
Pkg. Code: pkg_20046
Lead Count: 40
Length: 6 mm
Width: 6 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3

More Package Details