Title Information
Product Number: iW3614-02-B3
Lead Count: 8
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: SOIC-8-EP
Qty. per Reel: 2500
Moisture Sensitivity Level (MSL): 3

More Package Details