Title Information
Product Number: IW3989-20
Lead Count: 12
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: QFN
Qty. per Reel: 1500
Moisture Sensitivity Level (MSL): 1

More Package Details