Title Information
Product Number: HS3003-ML1
Pkg. Description: BOARD
Pkg. Code: BD0
Lead Count: 0
Length: 0 mm
Width: 0 mm
Thickness: 0 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: NA
Category: NP
Pb (Lead) Free: No
Title Information
Carrier Type: Tray
Qty. per Carrier: 208
Pkg. Type: BOARD
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: BOARD
Re-bake Conditions: NA
Peak Reflow Temp: 0
Pb Free Category: e0

More Package Details