Title Information
Product Number: RAA214023GNP#HC0
Pkg. Name:L20.5X5B
Pkg. Previous Code:LAG
Pkg. Code: LAG
Lead Count: 20
Length: 5 mm
Width: 5 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Nickel/Palladium/Gold-Silver - e4

More Package Details