Title Information
Product Number: AS3812A-ZQFT
Lead Count: 32
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: 32 QFN
Qty. per Reel: 4000
Moisture Sensitivity Level (MSL): 3

More Package Details