Title Information
Product Number: AT25DF256-XMHN-B
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: TSSOP
Qty. per Reel: 100
Moisture Sensitivity Level (MSL): 1

More Package Details