Title Information
Product Number: AT25FF041A-SHN-B
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: SOIC-W
Qty. per Reel: 90
Moisture Sensitivity Level (MSL): 1

More Package Details