Title Information
Product Number: DA6102-80VL6
Lead Count: 56
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: WLCSP
Qty. per Reel: 7500
Moisture Sensitivity Level (MSL): 1

More Package Details