Title Information
Product Number: DA9063L-XXHO2-A
Lead Count: 100
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: 100-BGA
Moisture Sensitivity Level (MSL): 3

More Package Details