Title Information
Product Number: DA9220-70V72
Lead Count: 24
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: 24 WLCSP
Qty. per Reel: 4500
Moisture Sensitivity Level (MSL): 1

More Package Details